IESNA:LM-63-2002
[TEST]P1200454
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2C-927-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6957
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
963.3 1079.3 1206.3 1332.4 1436.8 1505.8 1540.4 1555.2 1569.1 1588.3
1614.6 1646.3 1687.5 1729.2 1774.2 1835.6 1923.8 2052.2 2242 2505.1
2854.5 3315.6 3944.3 4724.6 5227.8 5106.1 4732.7 4219 3664.5 3138.2
2600 2006.2 1373.1 807.1 327.3 82.4 0
963.3 1087.5 1225.5 1369.3 1483.3 1558.1 1595 1606 1611.8 1614.6
1621.8 1631.4 1643.9 1649.1 1665.9 1703.3 1769 1873.4 2042.6 2291.4
2626.4 3093.7 3796.7 4830 6204.1 6641.2 6288.4 5870 5407.1 4924.9
4213.7 3292.5 2294.7 1397.1 551.6 176.4 0
963.3 1105.7 1268.6 1434.9 1572.5 1655.9 1679.8 1665 1629.5 1578.2
1521.7 1467.5 1413.8 1364 1339.5 1368.8 1496.3 1722.5 1996.1 2252.5
2495.5 2778.8 3166 3724.4 4793.6 6074.2 5813 5192.4 4785 4506
4108.7 3534.1 2761 1921.9 751.5 123.7 0
963.3 1115.2 1313.2 1494.3 1639.1 1709.5 1708.1 1647.2 1550.9 1449.3
1353 1272.4 1210.1 1173.7 1209.7 1388.4 1692.8 2064.7 2457.2 2870.8
3323.2 3754.1 4165.3 4642.2 5347.2 6247.2 6422.1 5958.2 5437.7 4904.3
4270.7 3420 2412.6 1168 457.2 51.3 0
963.3 1130.1 1322.8 1513.5 1661.1 1732.1 1701.9 1594.5 1458.9 1350.1
1253.3 1176.1 1121 1108.5 1212.5 1488.1 1897.4 2411.7 3045.7 3816.4
4661.3 5530.2 6398.7 7179.4 8066.5 8882.2 9088.8 8715.4 8003.7 7054.3
5805.8 4086.7 2652.3 1466.5 707.4 82 0
963.3 1131.1 1325.2 1513.5 1656.3 1719.6 1688.9 1584.4 1449.8 1329
1232.2 1156.5 1106.6 1113.8 1258.5 1583.5 2052.2 2666.6 3447.4 4335.9
5241.7 6128.4 7020.3 7939.5 8979 9734.8 9777.5 9181.3 8142.2 6767.7
5330.9 3959.7 2587.5 1505.4 596.7 75.2 0
963.3 1131.1 1320.4 1502 1632.9 1692.8 1685.6 1618 1514 1399.9
1298.3 1222.6 1170.4 1166.1 1280.1 1565.8 1984.6 2485.5 3070.6 3719.6
4368 5019.3 5645.3 6274.1 7135.8 7980.2 8206 7785.7 7071.1 6140.8
5102.3 3954.9 2978.6 1773.8 673.4 59.4 0
963.3 1118.1 1294.5 1459.8 1579.7 1641 1660.7 1649.6 1604.1 1535.6
1459.4 1386 1322.8 1288.7 1320.4 1475.2 1756.5 2119.3 2506.1 2864.6
3210.6 3514.4 3801 4201.7 4963.7 5729.1 5630.4 4980.5 4380.5 3849.9
3187.6 2395.4 1607 781.7 219.5 26.8 0
963.3 1117.6 1275.3 1420.5 1525.5 1584 1617.5 1639.1 1650.1 1653.5
1647.7 1631.4 1611.3 1589.2 1585.9 1624.7 1743.6 1951.6 2243 2574.6
2954.7 3426.3 4049.3 4858.3 5708.5 5868.6 4978.1 3847.1 2829.6 2060.4
1617 1181.4 856.9 504.2 140.4 5.8 0
963.3 1091.3 1224 1346.3 1435.4 1489.1 1528.9 1563.4 1595.5 1636.2
1680.3 1724.4 1780.5 1834.1 1907 2015.8 2172.5 2396.3 2735.2 3197.2
3761.7 4416.9 5195.2 6065.6 6377.6 5918 4831.5 3625.6 2448.6 1766.1
1277.7 852.6 513.3 118.4 2.9 0 0
963.3 1088.4 1213 1318.5 1399 1447.9 1483.8 1521.2 1556.7 1597.4
1647.2 1700.9 1767.5 1840.4 1931.4 2061.3 2240.6 2483.1 2803.2 3213
3743.5 4379.5 4969 5311.2 5246 4743.8 3813 2766.3 1775.2 1261.9
870.8 545.9 303.9 66.1 0 0 0
963.3 1069.7 1182.8 1274.8 1343.4 1388.4 1419.6 1453.6 1489.6 1526.5
1572.9 1628.5 1693.2 1765.1 1851.4 1964.5 2116.4 2317.2 2574.1 2931.2
3396.5 3843.2 4062.2 3987 3722.9 3280.1 2582.3 1747.4 943.7 557.4
307.2 137.5 53.2 6.7 0 0 0
963.3 1058.7 1146.4 1210.6 1259 1288.3 1308.9 1335.7 1359.2 1381.7
1413.4 1455.5 1505.4 1553.3 1604.6 1667.4 1741.2 1829.8 1938.6 2047.4
2080.5 1971.2 1694.7 1370.2 1008.9 700.2 494.6 357.1 250.7 180.2
121.7 72.8 40.7 18.2 3.4 0 0
963.3 1031.4 1096.6 1144.5 1172.3 1186.7 1196.7 1201 1198.2 1187.1
1170.8 1162.2 1152.6 1129.6 1079.3 1007.4 932.6 861.2 799.9 758.2
737.1 717.9 691.6 647 613 586.6 505.1 409.3 270.3 189.3
135.2 93.9 62.3 26.8 3.8 0 0
963.3 1004.1 1051 1086.5 1105.7 1110.5 1099.4 1069.7 1021.8 959.5
892.4 838.2 802.8 781.2 763.9 738.5 702.1 667.1 639.8 625.4
625.4 629.3 630.2 626.4 598.1 535.8 469.7 425.6 358.5 288
209 137.1 74.8 29.2 1.9 0 0
963.3 982 1004.5 1030.4 1049.1 1047.2 1021.8 972.4 912.5 856.4
810 776.9 757.7 743.3 726.6 700.7 664.3 620.2 577 543
524.8 527.2 542 552.1 548.3 531.5 495.1 436.1 370.5 308.6
250.7 197 143.3 83.4 35.9 0 0
963.3 952.3 959.5 977.7 997.8 1007.4 992.6 960 923.5 891
857.9 820.5 781.7 743.8 706.9 668.1 625.4 580.4 537.7 502.7
471.6 445.2 422.7 408.3 404 402.6 394.9 377.7 347.9 306.3
236.3 162 89.6 47.4 17.3 0 0
963.3 932.6 914.9 918.8 948 985.4 1014.6 1017 996.4 963.8
925.9 880.9 828.6 773.5 721.3 671.4 624 578 536.8 504.7
481.2 465.8 453.4 438 414.6 377.7 339.3 311.5 286.6 258.8
222.4 172.1 110.7 64.2 21.1 0 0
963.3 909.2 867.9 861.7 890.5 962.8 1040.5 1076.9 1065.9 1024.7
975.3 925 871.8 812.8 753.9 696.4 642.2 592.4 548.8 515.2
489.8 472.1 464.9 460.1 449.6 426.5 398.7 367.1 335 297.6
252.1 196.5 144.7 91.1 29.7 0 0
963.3 886.6 824.8 794.1 809 881.8 988.7 1074.5 1095.1 1059.2
999.3 941.8 888.6 833 777.8 722.7 668.1 614.9 568.4 532.9
503.2 483.6 469.2 463 453.9 437.1 413.1 386.3 357.1 324.5
279.4 221.9 162.9 89.6 27.8 1 0
963.3 866.5 798.5 758.2 763.9 829.1 927.9 1014.1 1062.5 1049.1
998.8 941.8 888.6 835.8 784.1 732.3 678.6 625.9 579.9 541.1
508 485.5 468.7 458.7 448.1 428.9 400.7 370 339.3 303.4
258.8 200.3 145.7 77.6 21.1 0 0
963.3 862.7 781.7 725.6 715.1 758.2 835.4 923.5 982 987.8
956.6 908.2 860.3 815.7 771.6 724.2 674.3 624 577.5 537.7
503.7 479.3 458.2 439 416 382 334.5 279.4 227.7 185
142.8 95.4 58 29.2 2.4 0 0
963.3 839.2 739.5 660.9 622.1 624 648.4 681.5 707.9 721.8
721.8 704.5 682.5 659 633.1 605.8 579 549.7 514.7 478.8
444.3 405 364.2 328.8 292.8 244.4 196.5 161.5 133.7 106.4
78.1 48.4 22.5 6.2 0 0 0
963.3 821.9 707.4 612 553.1 527.7 519.5 518.6 515.7 511.4
502.3 485 464.4 440 411.2 387.7 364.7 347 335.5 330.7
324.5 311 289.5 262.2 229.6 195.5 163.9 136.1 109.8 85.8
61.3 34.5 14.9 2.4 0 0 0
963.3 813.3 685.8 581.8 513.3 479.3 461.5 446.2 428.9 409.8
392.5 378.6 362.8 349.9 334.5 319.2 302.9 281.8 258.3 238.7
218.5 200.3 184.5 172.1 158.2 140.9 121.7 102.6 82 62.8
42.7 26.8 12.9 0.5 0 0 0
963.3 806.1 672.9 566 494.1 455.8 432.3 409.8 388.2 366.6
346 328.3 311.5 294.7 279.4 264.6 248.7 232.4 217.1 200.8
185.5 172.1 160.1 147.1 131.8 118.4 103 85.8 66.1 48.9
35.5 21.1 7.2 0 0 0 0
963.3 812.8 677.2 568.4 490.8 445.7 415.5 392.5 372.9 353.7
334.5 316.3 297.6 280.8 265.5 250.2 234.4 217.1 199.9 182.1
166.8 153.8 142.8 133.2 123.7 113.1 98.7 82.9 69 57
44.1 30.2 11 0 0 0 0
963.3 816.7 682 571.8 488.8 434.2 402.1 381.5 363.3 344.1
325.9 307.7 291.4 276.1 261.7 246.3 231 213.8 196.5 179.2
163.9 152.9 143.8 136.1 127 114.5 97.8 83.9 73.3 62.3
48.9 32.6 12.9 3.8 0 0 0
963.3 816.7 687.3 576.1 487.4 425.1 391.1 371.4 353.2 335
314.9 297.6 282.8 266.5 250.7 234.8 218.5 202.2 186 170.6
158.2 150 142.3 134.2 121.7 104.5 83.4 73.3 62.8 51.3
37.4 19.6 8.1 1.9 0 0 0
963.3 833 707.9 596.2 499.4 427 388.7 368.1 349.9 334.5
316.8 300 283.7 267.9 251.6 235.8 219.5 203.7 188.8 175.4
164.4 155.8 147.1 136.6 121.3 96.8 72.8 62.8 52.7 41.7
29.7 17.3 9.1 3.8 1 0 0
963.3 842.5 721.8 610.1 509.9 433.7 391.1 368.6 350.8 334.5
317.8 301.5 285.6 269.8 254.5 239.2 223.3 208 193.6 180.7
169.7 160.6 151 139 122.2 96.8 71.9 61.8 51.3 40.7
28.3 16.8 9.6 4.8 2.4 0 0
963.3 846.4 730.9 622.1 519.5 445.7 393 371 351.3 337.4
321.6 305.8 290.4 275.1 260.2 245.9 230.5 215.2 200.8 186.4
174.9 165.3 155.3 144.3 123.7 98.2 76.2 66.6 55.6 44.6
31.6 19.2 11.5 7.2 4.3 1.9 0
963.3 873.2 772.6 668.6 565.5 475 411.2 375.7 356.6 341.2
327.3 313 298.6 284.2 269.3 254.5 239.6 224.3 210.4 197
185 174 162.9 150.5 135.2 115.5 91.1 77.6 66.1 54.6
41.7 26.4 16.3 10.5 7.7 3.8 0
963.3 893.3 810.4 717.9 619.2 525.3 446.7 387.7 358.5 341.2
327.3 313.4 299.5 285.2 270.8 255.4 239.2 224.3 209.9 196.5
185.5 174 162 148.6 133.7 117.4 98.7 82.9 71.4 59.9
47.9 34.5 17.7 10.5 6.7 3.4 0
963.3 912.5 854.5 781.2 699.2 609.1 521 436.1 371.9 344.6
328.3 313.4 299.5 285.2 269.8 255 239.2 223.3 208 191.7
176.4 162 148.6 136.1 125.6 113.1 97.8 81.5 66.1 54.2
43.6 32.6 18.2 8.1 4.3 1.4 0
963.3 943.2 915.4 872.7 803.7 724.6 645.6 565.1 460.6 376.7
336.9 318.2 302.9 288 273.7 258.8 243.5 228.1 212.3 195.5
179.7 163.9 149.5 136.1 123.2 109.8 95.4 81.5 66.1 50.3
38.8 27.3 17.3 9.1 4.3 1.9 0
963.3 974.8 980.6 974.8 941.8 890 828.6 760.6 673.4 560.7
444.3 358 316.8 298.1 284.2 270.8 256.4 243.9 232 217.6
203.2 185.5 167.7 151.4 138.5 126 138.5 145.2 109.8 87.7
58 42.7 24.4 12 5.8 2.9 0
963.3 1006 1047.7 1081.7 1095.1 1084.6 1050.5 1006 964.3 914.4
838.2 734.7 613.5 489.8 389.6 336.4 321.1 309.6 289.5 271.3
257.4 244.9 227.2 214.2 225.7 234.4 197.5 150 91.1 68.1
50.8 36.9 24.9 14.4 7.2 2.4 0
963.3 1037.6 1115.7 1188.6 1242.7 1273.9 1275.8 1258.1 1241.3 1236
1232.7 1218.3 1190 1154.5 1109.5 1057.3 991.6 928.8 906.8 989.2
1168 1338.1 1363.5 1181.9 833.9 494.1 291.9 183.6 127 93
70.5 50.8 34.5 19.6 7.7 1.9 0
963.3 1068.3 1178 1286.8 1377.9 1436.4 1464.2 1473.7 1483.3 1500.1
1526 1559.5 1599.8 1636.7 1673.6 1701.4 1745.5 1824.6 1972.2 2213.7
2527.2 2867 3198.6 3453.6 3483.3 3244.1 2785 2175.9 1519.3 949.4
551.6 328.3 186.9 70.5 21.6 1 0
963.3 1079.3 1206.3 1332.4 1436.8 1505.8 1540.4 1555.2 1569.1 1588.3
1614.6 1646.3 1687.5 1729.2 1774.2 1835.6 1923.8 2052.2 2242 2505.1
2854.5 3315.6 3944.3 4724.6 5227.8 5106.1 4732.7 4219 3664.5 3138.2
2600 2006.2 1373.1 807.1 327.3 82.4 0
